SNLU299
November 2022
DS320-SLIMSAS-EVM Evaluation Module (EVM)
Trademarks
1
Introduction
1.1
Features
1.2
Applications
1.3
Description
1.3.1
Connectors and Access Points
1.4
Quick-Start Guide
2
Typical Test Setup
3
Board Layout
4
Schematic
5
Bill of Materials
1.1
Features
PCIe-Express CEM 5.0 compliant Goldfinger connector
Two x8 SlimSAS (SFF-8654) connectors
LMK00334 PCI-Express clock buffer
Flexible assignment of PCI-Express side band signals
Supports PCI-Express 1 x4, 2 x4, and 4 x4 bifurcation