SNLU299 November   2022

 

  1.   DS320-SLIMSAS-EVM Evaluation Module (EVM)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
      1. 1.3.1 Connectors and Access Points
    4. 1.4 Quick-Start Guide
  4. 2Typical Test Setup
  5. 3Board Layout
  6. 4Schematic
  7. 5Bill of Materials

Typical Test Setup

Figure 2-1 shows a typical system test setup with the DS3200PR810-RSC-EVM and DS320-SLIMSAS-EVM placed between a CPU on a server motherboard and PCIe 5.0 endpoints. The endpoints are SSDs with M.2 form factor mounted on U.2 to M.2 adapters.

GUID-20210825-SS0I-F9VH-JTCF-F5ZLF73CTNXV-low.jpgFigure 2-1 Example Test Setup

The test setup features the following items not included in the DS320-SLIMSAS-EVM:

  • SlimSAS x8 (SFF-8654) to 2x PCIe Drive Receptacle (SFF-8639) Cable (for U.2, 1×4 only), Part #: SLSP-8X-39X2F4-0.5M. More information about this item is available here.
  • PCIe 4.0 U.2 to M.2 Adapter, Part #: PCI-AD-U2M2-04-G4. More information about this item is available here.