SNLU299 November   2022

 

  1.   DS320-SLIMSAS-EVM Evaluation Module (EVM)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
      1. 1.3.1 Connectors and Access Points
    4. 1.4 Quick-Start Guide
  4. 2Typical Test Setup
  5. 3Board Layout
  6. 4Schematic
  7. 5Bill of Materials

Introduction

DS320-SLIMSAS-EVM is a PCI-Express 5.0 x16 to two x8 SlimSAS (SFF-8654) adapter, which enables DS320PR810-RSC-EVM and other Texas Instruments PCI-Express 5.0 redriver riser card evaluation modules to interface with up to four U.2 solid state drives (SSDs) using commercially available SlimSAS (SFF-8654) to U.2 (SFF-8639) cable assemblies (not included). Interface to M.2 SSDs is also possible using commercially available U.2 to M.2 adapter cards (not included).

DS320-SLIMSAS-EVM features Texas instruments LMK00334 PCI-Express clock buffer for distributing the PCI-Express 100 MHz reference clock to downstream SSDs. It also allows flexible assignment of the PCI-Express side band signals using jumpers.