SNLU245 February   2019 ONET1130EC

 

  1.   ONET1130EC-EVM 11.7-Gbps transceiver with dual CDRs and modulator user’s guide
    1.     Trademarks
    2. 1 Hardware and Equipment
    3. 2 EVM Block Diagram
    4. 3 EVM Connections
    5. 4 Measurement Setup
      1. 4.1 USB2ANY GUI Installation
      2. 4.2 Open-Loop Operation Without Fault Detection or Digital Monitoring
      3. 4.3 Closed-Loop Operation With Fault Detection and Digital Monitoring
    6. 5 LED Indicators
    7. 6 Typical Performance Results
    8. 7 Schematics
    9. 8 ONET1130EC-EVM PCB Layout
    10. 9 Bill of Material

Open-Loop Operation Without Fault Detection or Digital Monitoring

With the USB2ANY GUI, write the register settings as shown in the following steps. After each write sequence, perform a read operation to make sure the change has gone into effect

NOTE

TI recommends to initially operate the TOSA in open-loop mode, with fault detection disabled, and enable the Laser Bias Current: Reg 0x01 = 0x14.

  1. Set TX Output Mode to Single Ended Mode (OUTP): Reg 0x0D = 0x40
  2. Set the desired TX Laser Bias Current: For example, in setup for Figure 10 we have Reg 0x0F = 0x60
  3. Set the desired Transmitter Modulation Current: Reg 0x0C = 0x050
  4. Use Reg 0x0E to adjust the cross point. For this setup, use reg 0x0E = 0xAF
  5. NOTE

    If the transmitter modulation current is less than approximately 0xC0, TI recommends that the designer use the slow edge speed mode (Reg 0x0D[4] = 1'b}. The need for this mode, however, is TOSA-dependent.

  6. Disable and bypass the TX-CDR for ONET1130EP evaluation: Reg 0x0A = 0x10
  7. Set the Desired RX Output Amplitude: Reg 0x08[3:0]
  8. Set the Desired De-Emphasis: Reg 0x08[6:5] = 10'b
  9. Disable and bypass the RX-CDR for ONET1130EP evaluation: Reg 0x04 = 0x18
  10. fig-13p5.gifFigure 11. 10.3125-GBps Open-Loop RX Eye Diagram