SNLU245 February   2019

 

  1.   ONET1130EC-EVM 11.7-Gbps transceiver with dual CDRs and modulator user’s guide
    1.     Trademarks
    2. 1 Hardware and Equipment
    3. 2 EVM Block Diagram
    4. 3 EVM Connections
    5. 4 Measurement Setup
      1. 4.1 USB2ANY GUI Installation
      2. 4.2 Open-Loop Operation Without Fault Detection or Digital Monitoring
      3. 4.3 Closed-Loop Operation With Fault Detection and Digital Monitoring
    6. 5 LED Indicators
    7. 6 Typical Performance Results
    8. 7 Schematics
    9. 8 ONET1130EC-EVM PCB Layout
    10. 9 Bill of Material

Hardware and Equipment

The following hardware and equipment are required to evaluate the EVM:

  • An ONET1130EC-EVM
  • An XMD-compliant EML TOSA
  • An XMD-compliant PIN or APD ROSA
  • TI USB2ANY Interface Adaptor
  • TI USB2ANY Explorer Software
  • A USB cable with standard-A to Mini-B connector
  • A PC with a USB A port
  • RF cables with SMA connectors
  • External thermoelectric controller
  • Single-mode fiber patch cords
  • Electrical cables with banana jack connections