SNLA340 October   2022 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document
  2.   Trademarks
  3. 1Introduction
  4. 2Device Comparison
    1. 2.1 Pin Map Comparison
      1. 2.1.1 DP83TC811S
      2. 2.1.2 DP83TC811R
      3. 2.1.3 DP83TC812S
      4. 2.1.4 DP83TC812R
      5. 2.1.5 DP83TC814S
      6. 2.1.6 DP83TC814R
      7. 2.1.7 DP83TG720S
      8. 2.1.8 DP83TG720R
    2. 2.2 Feature Comparison
    3. 2.3 Pin Comparison Table
      1. 2.3.1 Strap Comparison
        1. 2.3.1.1 PHY Address Straps
        2. 2.3.1.2 MAC Interface, Master/Slave, Autonomous Strap
    4. 2.4 Power Supply Comparison
    5. 2.5 Design Parameters
    6. 2.6 MDI Comparison
    7. 2.7 CMC Comparison
    8. 2.8 SGMII Reference Schematics
    9. 2.9 RGMII Reference Schematics
  5. 3Summary

CMC Comparison

CMC for 100BASE-T1 devices and 1000BASE-T1 devices are different. When changing between 100BASE-T1 and 1000BASE-T1, CMC needs to be changed accordingly.

The following CMCs are recommended for use with the DP83TC811:

  • Pulse Electronics (AE2002)

  • Murata (DLW43MH201XK2L; DLW32MH201XK2)

  • TDK (ACT45L-201; ACT1210L-201)

The following CMCs are recommended for use with the DP83TC812 and DP83TC814:

  • Pulse Electronics (AE2002)

  • Murata (DLW43MH201XK2L; DLW32MH201XK2)

  • TDK (ACT1210L-201)

The following CMCs are recommended for use with the DP83TG720:

  • Murata (DLW32MH101XT2)

The layout should be optimized for 1000BASE-T1 PHY when creating a PCB to support both 1000Mbps and 100Mbps PHYs.