SNLA299
August 2018
LMH12xx MADI Compatibility Application Note
Trademarks
1
MADI Specification Requirements
1.1
MADI Transmitter Electrical Requirements
1.1.1
Line Driver Impedance
1.1.2
Mean Output Voltage
1.1.3
Maximum Output Voltage
1.1.4
Terminated Signal Rise and Fall Time
1.2
MADI Receiver Electrical Requirements
2
LMH12xx Device Family
2.1
LMH12xx Device Family
2.1.1
LMH1297 MADI Modes of Operation
2.1.1.1
Dual MADI Cable Driver
2.1.1.2
SDI Bidirectional IO and MADI Cable Driver
2.1.1.3
Bidirectional MADI Port and SDI MADI Cable Driver
2.1.1.4
Bidrectional MADI Port and SDI Cable Driver
2.1.2
LMH1297 Device Family Register Changes for MADI Compatibility
2.1.3
LMH1297 Device Family Hardware Changes for MADI Compatibility
2.2
LMH1218 Device Family Hardware Changes to Support MADI Compatibility
2.3
LMH1219 Device Family Recommended Register Settings
3
Summary
4
References
1.1.3
Maximum Output Voltage
After a 75-Ω termination, the output voltage should be within 0.3 to 0.6 V.