SNLA299 August   2018 LMH0324 , LMH0397 , LMH1208 , LMH1218 , LMH1219 , LMH1297

 

  1.   LMH12xx MADI Compatibility Application Note
    1.     Trademarks
    2. 1 MADI Specification Requirements
      1. 1.1 MADI Transmitter Electrical Requirements
        1. 1.1.1 Line Driver Impedance
        2. 1.1.2 Mean Output Voltage
        3. 1.1.3 Maximum Output Voltage
        4. 1.1.4 Terminated Signal Rise and Fall Time
      2. 1.2 MADI Receiver Electrical Requirements
    3. 2 LMH12xx Device Family
      1. 2.1 LMH12xx Device Family
        1. 2.1.1 LMH1297 MADI Modes of Operation
          1. 2.1.1.1 Dual MADI Cable Driver
          2. 2.1.1.2 SDI Bidirectional IO and MADI Cable Driver
          3. 2.1.1.3 Bidirectional MADI Port and SDI MADI Cable Driver
          4. 2.1.1.4 Bidrectional MADI Port and SDI Cable Driver
        2. 2.1.2 LMH1297 Device Family Register Changes for MADI Compatibility
        3. 2.1.3 LMH1297 Device Family Hardware Changes for MADI Compatibility
      2. 2.2 LMH1218 Device Family Hardware Changes to Support MADI Compatibility
      3. 2.3 LMH1219 Device Family Recommended Register Settings
    4. 3 Summary
    5. 4 References

LMH12xx Device Family

The LMH12xx device family consists of the following devices: the LMH1297 device family (the LMH1297, LMH1228, LMH1208, and LMH0397), the LMH1219 device family (the LMH1219 and LMH0324), and the LMH1218 device family (the LMH1218 and LMH0318). TI expects that the user is familiar with these devices. For more information on these devices, go to ti.com.

NOTE

At 125-MBps MADI data rate, these devices operate in bypass or raw mode—no retiming or reclocking.