SNIK006A April   2025  – June 2025 TMP9R01-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Sample Identification
  6. 3 Irradiation Facility and Setup
  7. 4 Die Micro-section
  8. 5 Test Set-Up
  9. 6 SEL Results
    1. 6.1 TMP9R01-SP SEL Data
  10. 7 SET Results
    1. 7.1 Summary of SET Results
      1. 7.1.1 Summary of SET Results Continued
    2. 7.2 Cross Section Events and Event Rate Calculations
  11. 8 Detailed Results Per Run
    1. 8.1 Detailed Run Raw Data
  12. 9 Summary
  13. 10Glossary
  14. 11Revision History

Introduction

The TMP9R01-SP device is a radiation-hardened QMLP package, high-accuracy, low-power 1-channel remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, analog-to-digital converters (ADC), digital-to-analog converters (DAC), microcontrollers, or field-programmable gate arrays (FPGA). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Table 1-1 lists general device information and test conditions. See the TMP9R01-SP Product Page for more detailed technical specifications, user-guides, and application notes.

Table 1-1 Overview Information
Description Device Information (1)
TI Part Number

TMP9R01-SP

SMD Number

5962R1721801VXC

Device Function

Remote and Local Digital Temperature Sensor

Technology

LCB8LV

Exposure Facility Facility for Rare Isotope Beams,

Michigan State University and TAMU Cyclotron

Heavy Ion Fluence per Run

1 × 106 – 1 × 107 ions/cm2

Irradiation Temperature SET

25°C and 80°C

Irradiation Temperature SEL

125°C

TI can provide technical, application or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.