SNAU267A June   2021  – June 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
    1.     5
    2.     6
    3.     7
    4.     8
    5.     9
  5.   10
    1.     11
    2.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
  7.   18
  8.   19
  9.   20
  10.   21

EVM Settings Tab

The EVM Settings tab allows for setup of features for the USB to I2C bridge and EVM GUI.

  • I2C Frequency: Change the communication frequency between the control board and HDC3020EVM.

  • I2C Address: Selects the address option of the HDC3020.

  • CRC Generator: Retrieves the 8-bit CRC byte from the HDC3020. The message bytes must be a hex value and must be separated by a single space.

GUID-20210610-CA0I-9JM5-FBD5-0RHBNFXMNCKJ-low.pngFigure 5-5 HDC3020EVM GUI Settings Tab.