SNAU267A June   2021  – June 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
    1.     5
    2.     6
    3.     7
    4.     8
    5.     9
  5.   10
    1.     11
    2.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
  7.   18
  8.   19
  9.   20
  10.   21

Offline Version

Users can access the latest version of the offline software by navigating to the live version as noted above. The offline version allows users to append data to a file without loosing any results. Look for the Download icon and download both the application and runtime for the operating system as shown in the download pop-up. After download, unzip and run the downloaded executable file. Follow the onscreen instructions to install the local version of the GUI.

GUID-20210520-CA0I-NBTM-XLGZ-DF3PGMVTPG0S-low.pngFigure 4-1 Download Pop-Up for the Offline Version.