SNAU267A June   2021  – June 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
    1.     5
    2.     6
    3.     7
    4.     8
    5.     9
  5.   10
    1.     11
    2.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
  7.   18
  8.   19
  9.   20
  10.   21

Input/Output Connectors

The EVM can be broken off into two sections. The headers on module are not populated and they can be used to debug the firmware by using a 4-wire cable. The through holes can also be used as a test point to probe these signals during EVM operation.