SNAU257 October   2020

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  3. 2System Setup
    1. 2.1 Software Setup
      1. 2.1.1 Operating Systems
      2. 2.1.2 Software Installation
      3. 2.1.3 Analog EVM Controller Firmware Upgrade
    2. 2.2 Hardware Setup
      1. 2.2.1 Power Configurations and Jumper Settings
      2. 2.2.2 Connecting the Hardware
      3. 2.2.3 Electrostatic Discharge Warning
  4. 3Detailed Description
    1. 3.1 Hardware Description
      1. 3.1.1 Theory of Operation for the BOOSTXL-DAC-PORT
      2. 3.1.2 Signal Definition of the BOOSTXL-DAC-PORT
      3. 3.1.3 Theory of Operation for the TPL1401EVM Hardware
      4. 3.1.4 Signal Definition of the TPL1401EVM
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Home Page
        2. 3.2.2.2 Setup Page
        3. 3.2.2.3 DIGIPOT Quick-Start Page
          1. 3.2.2.3.1 Basic DPOT Configuration Tab
        4. 3.2.2.4 Register Map Page
        5. 3.2.2.5 Collateral Page
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 BOOSTXL-DAC-PORT Schematic
    2. 4.2 TPL1401EVM Schematic
    3. 4.3 PCB Components Layout
    4. 4.4 BOOSTXL-DAC-PORT Bill of Materials
    5. 4.5 TPL1401EVM Bill of Materials

TPL1401EVM Bill of Materials

Table 4-2 lists the TPL1401EVM bill of materials.

Table 4-2 TPL1401EVM Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
!PCB1Printed Circuit BoardDC132AAny
C1, C3, C4, C540.1uFCAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 06030603C1608X7R1E104K080AATDK
J1, J22Header, 2.54mm, 16x1, THHeader, 2.54mm, 16x1, TH22284160Molex
R3, R6, R7, R8, R15, R16, R17, R18910.0kRES, 10.0 k, 1%, 0.1 W, 06030603RC0603FR-0710KLYageo America
U1110-Bit, I2C Interface, Buffered Voltage Output DAC, DSG0008A (WSON-8)DSG0008ATPL1401DSGRTexas Instruments
U21I2C BUS EEPROM (2-Wire), TSSOP-B8TSSOP-8BR24G32FVT-3AGE2Rohm
U31I2C Level-Translation I2C Bus Repeater, DGK0008A (VSSOP-8)DGK0008ATCA9800DGKRTexas Instruments
C212.2uFCAP, CERM, 2.2 uF, 10 V, ±10%, X7R, 06030603C1608X7R1A225K080ACTDK
R4, R5, R13, R1400RES, 0, 5%, 0.1 W, 06030603RC0603JR-070RLYageo America
R9, R10, R11, R12010.0kRES, 10.0 k, 1%, 0.1 W, 06030603RC0603FR-0710KLYageo America