SNAU257 October 2020
The BOOSTXL-DAC-PORT is a generic evaluation platform for catalog DACs that provides various options for power supply, reference, communication interfaces, and GPIO for a DAC EVM. The DAC EVM interfaces with a predefined set of signals common to a precision DAC. The block diagram of this board is shown in Figure 3-1.
Figure 3-1 BOOSTXL-DAC-PORT Hardware Block Diagram