SNAU257 October   2020 TPL1401

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  3. 2System Setup
    1. 2.1 Software Setup
      1. 2.1.1 Operating Systems
      2. 2.1.2 Software Installation
      3. 2.1.3 Analog EVM Controller Firmware Upgrade
    2. 2.2 Hardware Setup
      1. 2.2.1 Power Configurations and Jumper Settings
      2. 2.2.2 Connecting the Hardware
      3. 2.2.3 Electrostatic Discharge Warning
  4. 3Detailed Description
    1. 3.1 Hardware Description
      1. 3.1.1 Theory of Operation for the BOOSTXL-DAC-PORT
      2. 3.1.2 Signal Definition of the BOOSTXL-DAC-PORT
      3. 3.1.3 Theory of Operation for the TPL1401EVM Hardware
      4. 3.1.4 Signal Definition of the TPL1401EVM
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Home Page
        2. 3.2.2.2 Setup Page
        3. 3.2.2.3 DIGIPOT Quick-Start Page
          1. 3.2.2.3.1 Basic DPOT Configuration Tab
        4. 3.2.2.4 Register Map Page
        5. 3.2.2.5 Collateral Page
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 BOOSTXL-DAC-PORT Schematic
    2. 4.2 TPL1401EVM Schematic
    3. 4.3 PCB Components Layout
    4. 4.4 BOOSTXL-DAC-PORT Bill of Materials
    5. 4.5 TPL1401EVM Bill of Materials

Starting the Software

To launch the software, locate the Texas Instruments folder in the All Programs menu, and select the TPL1401 EVM icon.

GUID-20200910-CA0I-NPTP-1SDF-9JCL8QP9KW52-low.png Figure 3-3 TPL1401EVM GUI Location

Figure 3-4 shows that if the Analog EVM Connector is connected correctly, the status bar at the bottom of the screen displays Hardware Connected. If the Analog EVM Controller is not properly connected or not connected at all, the status bar displays Hardware not connected. In case the Hardware not connected status persists even after the hardware is connected, go to Options → Serial Port, and change the port to the other available port with the (Texas Instruments) or ACCtrl tag. Out of the two ports with these tags, one port should connect.

GUID-070BB18F-F9D8-4E0A-99FE-3E02B037F4EE-low.pngFigure 3-4 TPL1401EVM GUI Connection Detection