SNAU198A May   2016  – May 2016

 

  1.   TDC7201-ZAX-EVM
    1.     Trademarks
    2. 1 General Description
      1. 1.1 TDC7201EVM Key Features
      2. 1.2 TDC7201EVM
    3. 2 Equipment List
    4. 3 Quick Start
    5. 4 Software Installation
      1. 4.1 Installing the TDC720xEVM GUI
      2. 4.2 MSP430 Firmware Upgrade (This is only needed for a new Launchpad.)
      3. 4.3 Checking Connection
      4. 4.4 Opening the GUI
    6. 5 Hardware Configuration
      1. 5.1 TDC7201EVM Connections
      2. 5.2 Jumpers
    7. 6 GUI and Operation
    8. 7 Board Layout
    9. 8 TDC7201EVM Schematic
    10. 9 Bill of Materials
  2.   Revision History

Quick Start

  1. Download and Install TDC720xEVM (GUI) Software. See Section 4 for more information.
  2. Connect the USB cable from the MSP430 LaunchPad to the PC.
  3. Connect the TDC7201EVM to the MSP430 LaunchPad via J1 and J2.
  4. Connect START1 and STOP1 pulses to the TDC7201EVM via J5 and J4. See Section 5 for more information.
  5. Launch the GUI. See Section 6 for more information.
  6. On the GRAPH tab, press the START GRAPH button.