SNAU198A May   2016  – May 2016 TDC7201

 

  1.   TDC7201-ZAX-EVM
    1.     Trademarks
    2. 1 General Description
      1. 1.1 TDC7201EVM Key Features
      2. 1.2 TDC7201EVM
    3. 2 Equipment List
    4. 3 Quick Start
    5. 4 Software Installation
      1. 4.1 Installing the TDC720xEVM GUI
      2. 4.2 MSP430 Firmware Upgrade (This is only needed for a new Launchpad.)
      3. 4.3 Checking Connection
      4. 4.4 Opening the GUI
    6. 5 Hardware Configuration
      1. 5.1 TDC7201EVM Connections
      2. 5.2 Jumpers
    7. 6 GUI and Operation
    8. 7 Board Layout
    9. 8 TDC7201EVM Schematic
    10. 9 Bill of Materials
  2.   Revision History

Opening the GUI

  1. If you haven’t done so, connect the USB cable from the MSP430 Launch Pad to your PC.
  2. If you haven’t done so, connect the TDC7201EVM to the MSP430 Launch Pad via J1 and J2 as shown in Figure 6.
  3. Run the TDC720xEVM GUI from the Start Menu. By default, it is located in Programs\Texas Instruments\TDC720xEVM.
  4. GUI should automatically connect and show the screen depicted in Figure 4.
  5. tdc7201_gui_01_snau198.pngFigure 4. TDC720xEVM GUI