SNAA366 October   2022 LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Basic Clock Distribution System
    2. 1.2 Pre-multiplier Stage
  4. 2Low-Frequency Reference
    1. 2.1 Pre-multiplier Stage
    2. 2.2 LMX1204 Multiplier Stage
    3. 2.3 LMX1204 Multiplier vs RF Synthesizer
  5. 3Real-World Application With AFE7950 RF Sampling Transceiver
    1. 3.1 AFE7950 Clocking Measurement Setup
    2. 3.2 AFE7950 Clocking Measurement Results
  6. 4Conclusion

Pre-multiplier Stage

The pre-multiplier stage multiplies the reference frequency by 3 to get to 1474.56 MHz. This frequency is sufficient to multiply up with the LMX1204 to 5898.24 MHz. The pre-multiplier stage uses a TRF37C75 RF amplifier operating in heavy saturation to generate high harmonic content. The amplifier is followed by a bandpass filter centered on the third harmonic to pass that signal to the LMX1204. The TRF37C75 normally operates at a 5-V supply, but for this approach, the supply is reduced to 3.6 V to reduce power consumption and increase the device saturation. After filtering, this approach yields a signal at 1474.56 MHz at about 0 dBm.