SNAA345 December   2020 LMK5C33216

 

  1.   Trademarks
  2. Introduction
  3. Wander Generation
    1. 2.1 Wander Generation MTIE Option 1, G.8262 EEC Option 1
    2. 2.2 Wander Generation TDEV G.8262 EEC Option 1
    3. 2.3 Wander Generation MTIE Stratum ITU-T G.8262 EEC Option 2
    4. 2.4 Wander Generation TDEV G.8262 EEC Option 2
  4. Wander Transfer
    1. 3.1 Transfer Function of the PLL for Option 1 and Option 2
    2. 3.2 Wander Transfer TDEV G.8262 Option 2
  5. Wander Tolerance
    1. 4.1 Wander Tolerance G.8262 Option 1
    2. 4.2 Wander Tolerance G.8262 Option 2
  6. Jitter Tolerance
    1. 5.1 Jitter Tolerance G.8262 Option 1 and Option 2
  7. Phase Transient Generation
    1. 6.1 Short-Term Phase Transient Response G.8262 Option 1
    2. 6.2 Short-Term Phase Transient Response G.8262 Option 2
    3. 6.3 Phase Transient Generation With Signal Interruptions G.8262 EEC Option 1
    4. 6.4 Phase Discontinuity G.8262 Option 1
    5. 6.5 Phase Discontinuity G.8262 Option 2
  8. Holdover
    1. 7.1 Holdover G.8262 Option 1
    2. 7.2 Holdover G.8262 Option 2
  9. Free-Run Accuracy
    1. 8.1 Free-Run Accuracy G.8262 Option 1 and Option 2
  10. Pull-In and Hold-In
    1. 9.1 Pull-In Range G.8262 Option 1 and Option 2
  11. 10Conclusion
  12. 11References

Free-Run Accuracy G.8262 Option 1 and Option 2

To meet this requirement, the free-run frequency will never exceed ±4.6 ppm with reference to a traceable Stratum-1 reference. This includes initial power-up or wherever there is not sufficient holdover history accumulated.

With the LMK5C33216 reference removed, the device was locked to the holdover reference upon power on reset until holdover history was available. The holdover reference selected was within ±4.6 ppm. The output clock from LMK5C33216 followed the holdover reference.