SLYY205A March   2021  – October 2022 TPS562211 , TPS562212 , TPS562231 , TPS563211 , TPS563212 , TPS563231 , TPS56339

 

  1.   At a glance
  2.   Authors
  3.   What is AECM control?
  4.   PCM
  5.   D-CAP2 control scheme
  6.   AECM control benefits
  7.   How AECM control works
  8.   PWM operation mode
  9.   PFM operation mode
  10.   Smart loop-bandwidth control
  11.   Conclusion
  12.   References
  13.   Additional Resources

What is AECM control?

There are many types of control topologies addressing specific design challenges for non-isolated switching DC/DC converters and controllers [1], including peak current-mode control (PCM), voltage-mode control, constant on-time (COT) control, D-CAP2™ control topology and all of their derivatives. In accordance with the implementation of duty cycle, it is possible to separate these control topologies into two categories: the pulse-width modulation (PWM) technique and the pulse-frequency modulation (PFM) technique.

The PWM technique is common in DC/DC converters used to power communications, audio and automotive equipment. It has a fixed and predictable switching frequency, which is convenient when designing the output filter for low electromagnetic interference (EMI).

The PFM technique is common in DC/DC converters used to power digital applications such as graphic engines, memory, digital signal processors and field-programmable gate arrays because of its fast load-transient response. Control topologies do affect DC/DC converter design and may vary based on system-level requirements such as ripple, solution size, load-transient response, fixed frequency and light load efficiency. No single control topology is a good fit for all applications.

In this white paper, a constant frequency and inductor current-based control topology is introduced with smart loop-bandwidth control called advanced emulated current mode (AECM). This new control topology combines the benefits of PFM and PWM techniques, showing a fast load-transient response with a true fixed switching frequency operation. AECM can help enhance the performance of applications currently using both the PCM and PFM techniques.