SLYA060 August   2022 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
  4. 2 System Block Diagram
  5. 3 Key System Specifications
  6. 4 HW Connections
  7. 5 Software
    1. 5.1 TI-RSLK LaunchPad Software
    2. 5.2 LaunchPad Software
  8. 6 How to Design With Hall-Effect Latches
  9. 7 Simulation Results
    1. 7.1 Select Device Sensitivity
    2. 7.2 Select Axis of Sensitivity
  10. 8 Performance Comparison
    1. 8.1 Speed and Direction
    2. 8.2 Power Consumption
    3. 8.3 Susceptibility to External Particles
  11. 9 Encoder Board Schematic and Image
  12. 10Summary

Key System Specifications

Table 3-1 System Features

Features

Description

Robotic Chassis Kit

Microcontroller

Magnet Specs

  • 2-mm thickness

  • Outer diameter = 9.7 mm

  • Inner diameter = 1.5 mm

  • 6 poles (3 north and 3 south)

Encoder Hall latch

TMAG5110 (2 independent outputs) or TMAG5111 (speed and direction) 2D latch

Motor

  • Gear Ratio = 120:1

  • 1.5-mm diameter motor shaft

  • No-load speed at 4.5 V: 150 rpm

Maximum transitions per Hall latch output

120 gear ratio × 6 poles = 720 transitions per wheel revolution