SLVUDY3
June 2026
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Board Overview
2.1.1
RF Signal Chain
2.1.1.1
Output Power
2.1.2
Clocking
2.1.3
Power
2.2
Required Equipment
2.3
Hardware Setup
2.4
LED Indicators
2.5
Inputs, Outputs, and Controls
2.6
USB Interface
3
Software
3.1
Required Software
3.2
GUI Installation
4
Implementation Results
4.1
Evaluation Setup
4.2
SCPI Control Example
4.3
Python Scripting Example
4.4
Power Combining
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
Trademarks
Features
Two semi-independent 10MHz to 6GHz outputs
Less than 1nHz frequency resolution
Onboard clocking with optional 10MHz reference
Optimized power tree from 12V input
Integrated RF output power detection
USB-C control with NI-VISA driver for SCPI