SLVUDY3 June 2026
The inputs, outputs, and controls in the following table are available on the board.
| Name | Designator |
Connector |
Direction | Description |
|---|---|---|---|---|
| 12V_IN | J1 | Barrel jack | Input | 12V DC board power. Positive center, 1.5A minimum. Power to the board is switched by SW1 after connecting the supply. |
| Fan (External) |
12V FAN+ 12V FAN- |
Pad | Output | 12V DC and GND connectors to solder an external fan if mounted in an enclosure. |
|
USB |
J4 |
USB 2.0 Type-C |
Control |
SCPI command interface only. Enumerates as USB-TMC (VID 0x2E8A, PID 0x1107). Does not supply power to the board. |
|
10M_OUT |
J2 | SMA female | Output | 10MHz reference output. Buffered reference signal available for daisy-chaining or external instruments. |
| 10M_IN | J3 | SMA female | Input | External 10MHz reference input. |
| OUTA | J6 | SMA female | Output | Channel A main RF output. Terminate if unused. |
| OUTB | J7 | SMA female | Output | Channel B main RF output. Identical signal chain to Channel A. Terminate if unused. |
An unterminated SMA output with power enabled is bad practice at high RF power levels - it can stress the output stage and radiate unintentionally. Fit a 50Ω SMA termination on any unused output or send the OUTP 0 command on that channel.