SLVUDY3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  7. 2Hardware
    1. 2.1 Board Overview
      1. 2.1.1 RF Signal Chain
        1. 2.1.1.1 Output Power
      2. 2.1.2 Clocking
      3. 2.1.3 Power
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
    4. 2.4 LED Indicators
    5. 2.5 Inputs, Outputs, and Controls
    6. 2.6 USB Interface
  8. 3Software
    1. 3.1 Required Software
    2. 3.2 GUI Installation
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 SCPI Control Example
    3. 4.3 Python Scripting Example
    4. 4.4 Power Combining
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1.     Trademarks

Evaluation Setup

  1. Connect the hardware as specified in Section 2.3.
  2. Start the GUI software and the software will auto detect the connected hardware.
  3. Use the GUI to control the output state, frequency, phase, and amplitude of the RF outputs, as well as whether to use the on-board or an external reference.
    1. A command line interface is available to use the SCPI commands specified in the technical reference manual for advanced control of the hardware.