SLVUDW6B May   2026  – June 2026 TPSM8D7420 , TPSM8D7620

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
      2. 2.1.2 Modification
      3. 2.1.3 Input Capacitor
      4. 2.1.4 Output Capacitor
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Output Capacitor

The output capacitor value and ESR determine the output voltage ripple and load transient performance. The load transient requirements typically limit the output capacitor rather than the output voltage ripple. For more detailed guidelines, see the TPSM8D7620 3V to 17V, 4A, 6A, Dual Step-Down Power Module datasheet.