SLVUDS8 February 2026
TPS56324x evaluation module (EVM) is a simple, easy-to-use, fully assembled and tested evaluation module for the TPS56324x 3A synchronous buck converter. The EVM operates from 3V to 17V input to deliver 1.05V output, with AC signal injection terminals for feedback loop measurements.