SLVUDS8 February 2026
The synchronous buck converter TPS56324x is used in the EVM to achieve the high-efficiency power delivery and voltage conversion. The TPS563242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS563247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions.
| PART NUMBER | MODE | PACKAGE |
|---|---|---|
| TPS563242 | ECO | DRL (SOT-563, 6) |
| TPS563247 | FCCM |