SLVUDS8
February 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Performance Specification Summary
3
Output Voltage Setpoint
4
Hardware
4.1
Test Setup and Results
4.1.1
Input, Output Connections
4.1.2
Start-Up Procedure
4.1.3
Efficiency
4.1.4
Load Regulation
4.1.5
Line Regulation
4.1.6
Load Transient Response
4.1.7
Start-Up
4.1.8
Shutdown
4.1.9
Output Voltage Ripple
5
Hardware Design Files
5.1
Schematic
5.2
`PCB Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
Reference
Features
3V to 17V input voltage range
0.6V to 10V output voltage range
Up to 3A output current
Eco-mode, FCCM mode
Fast transient response