SLVUDS8 February   2026 TPS563247

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Performance Specification Summary
  8. 3Output Voltage Setpoint
  9. 4Hardware
    1. 4.1 Test Setup and Results
      1. 4.1.1 Input, Output Connections
      2. 4.1.2 Start-Up Procedure
      3. 4.1.3 Efficiency
      4. 4.1.4 Load Regulation
      5. 4.1.5 Line Regulation
      6. 4.1.6 Load Transient Response
      7. 4.1.7 Start-Up
      8. 4.1.8 Shutdown
      9. 4.1.9 Output Voltage Ripple
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 `PCB Layout
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Reference

Load Transient Response

Figure 4-8 shows the response to load transient for TPS563242EVM. Figure 4-9 shows the response to load transient for the TPS563247EVM. The current steps slew rate is set as 0.8A/μs.

TPS563242EVM TPS563247EVM TPS563242EVM Load Transient Response, 10% to 90% (0.3A to 2.7A) Load
                    Step Figure 4-8 TPS563242EVM Load Transient Response, 10% to 90% (0.3A to 2.7A) Load Step
TPS563242EVM TPS563247EVM TPS563247EVM Load Transient Response, 10% to 90% (0.3A to 2.7A) Load
                    Step Figure 4-9 TPS563247EVM Load Transient Response, 10% to 90% (0.3A to 2.7A) Load Step