SLVUDR4
January 2026
LM251772-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware Connector, Test Point, and Selection Switch Descriptions
2.1
Connector Descriptions
2.2
Jumper Descriptions
2.3
Test Point Descriptions
3
Implementation Results
3.1
Test Setup
3.2
Test Procedure
3.3
Precautions
3.4
Test Data and Performance Curves
3.4.1
Thermal Performance
3.4.2
Efficiency
3.4.3
Steady State Waveforms
3.4.4
Step Load Response
3.4.5
AC Loop Response Curves
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
3.3
Precautions
CAUTION:
Prolonged operation with low input at full power causes heating of the FETs (Q1 to Q8). Board surface is hot. Do not touch. Contact can cause burns.