SLVUDR4 January 2026 LM251772-Q1
Figure 3-2 Thermal Image: VIN = 12.0V, VOUT = 5.0V, IOUT = 5.0A, No Forced Air Cooling | Figure 3-3 Thermal Image: VIN = 12.0V, VOUT = 28.0V, IOUT = 5.0A, No Forced Air Cooling |
Figure 3-4 Thermal Image: VIN = 12.0V, VOUT = 36.0V, IOUT = 5.0A, No Forced Air Cooling | Figure 3-5 Thermal Image: VIN = 12.0V, VOUT = 36.0V, Load = Short, No Forced Air Cooling |
Figure 3-6 Thermal Image: VIN = 20.0V, VOUT = 5.0V, IOUT = 5.0A, No Forced Air Cooling | Figure 3-7 Thermal Image: VIN = 20.0V, VOUT = 28.0V, IOUT = 5.0A, No Forced Air Cooling |
Figure 3-8 Thermal Image: VIN = 20.0V, VOUT = 48.0V, IOUT = 5.0A, No Forced Air Cooling | Figure 3-9 Thermal Image: VIN = 20.0V, VOUT = 48.0V, Load = Short, No Forced Air Cooling |