SLVUDR4 January 2026 LM251772-Q1
| Reference Designator | Description |
|---|---|
| J1 | Output voltage positive connection |
| J2 | Input voltage positive connection |
| J3 | Input voltage positive and input voltage return test point |
| J4 | Output voltage positive and output voltage return test point |
| J5 | Output voltage return connection |
| J6 | Input voltage return connection |
| J7 | USB-PD controller EVM control connector |
J8 | I2C / USB2ANY connector |
| J9 | USB-PD controller EVM power in connector |
| J10 | USB-PD controller EVM power out connector |
| J11 | CDC output connection |
Pin | Function | Pin | Function |
|---|---|---|---|
1 | CDC: Current monitor signal | 2 | PTC: Temp sensor |
3 | PDCTRL_GOOD: Temp sensor supply | 4 | nFLT signal |
5 | EN/UVLO signal | 6 | I2C: SDA |
7 | GND | 8 | I2C: SCL |
9 | VCC1 (Connected via Jumper JP12) | 10 | GND |