SLVUDP9 February   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements and Jumper Settings
    2. 2.2 Setup
  7. 3Software
    1. 3.1 Software Installation
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Get Started

  1. Order the BOOSTXL-ADS8688W.
  2. Download the software example for ADS8688W (ADS8688W-MSPM0-EXAMPLE-CODE).
    1. For evaluation with LaunchPad, order the LP-MSPM0G3507. See Hardware and Software sections for evaluation with LaunchPad.
    2. For evaluation with an existing controller, use Figure 1-1 as a guide to connect to the BoosterPack and, if applicable, use the example code as reference.