SLVUDP9 February   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements and Jumper Settings
    2. 2.2 Setup
  7. 3Software
    1. 3.1 Software Installation
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Features

  • 8-Channel, 16-bit ADC with integrated analog front-end
  • Channel-independent programmable inputs: ±12.288, ±6.144, ±3.072, from 0V to 12.288, and from 0V to 6.144V
  • Input overvoltage protection up to ±20V
  • LaunchPad-compatible header pins
  • Flexible controller interfacing capability
  • Compatible with other ADS8688W family devices, ADS868x, as well as 4 channel variants of both
BOOSTXL-ADS8688W