SLVUDP9 February   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements and Jumper Settings
    2. 2.2 Setup
  7. 3Software
    1. 3.1 Software Installation
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Description

The ADS8688W BoosterPack™ Plug-in Module (BOOSTXL-ADS8688W) provides a cost effective and accessible platform for developing applications using the ADS8688W. This module is compatible with the LP-MSPM0G3507 LaunchPad™ evaluation kit, and includes headers to support use with other controllers. Example code demonstrating basic device functionality is provided to serve as an open starting point for application development.