SLVUDP9 February 2026
The ADS8688W BoosterPack plug-in module is equipped with two LaunchPad-compatible headers (J1 and J2) for ease of integration with the TI Launchpad development kits, as well as an additional header that provides direct access to the eight input channels. This configuration enables flexible interfacing with a wider range of controllers and user-designed signal chains.
Table 1-1 details the contents of the EVM kit. Contact the TI Product Information Center if a component is missing. TI highly recommends that the user verify latest versions of the related software at the TI website, www.ti.com.
| Item | Quantity |
|---|---|
| BOOSTXL-ADS8688W BoosterPack | 1 |
| Item | Quantity |
|---|---|
| LP-MSPM0G3507 LaunchPad | 1 |
Purchase the LP-MSPM0G3507 LaunchPad from www.ti.com.