SLVUDP6 June   2026 TPS61383-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector, Test Point, and Jumper Descriptions
      1. 2.1.1 Connector and Test Point Descriptions
      2. 2.1.2 Jumper Configuration
        1. 2.1.2.1 JP1 and JP2 (I2C Interface Enable)
        2. 2.1.2.2 JP3 (Boost Enable)
        3. 2.1.2.3 JP4 (Status or DRV Pin)
        4. 2.1.2.4 JP5 (TS Pin)
        5. 2.1.2.5 JP6 (Charger Enable)
        6. 2.1.2.6 JP7 (LDO Enable)
    2. 2.2 Test Procedure
      1. 2.2.1 Verifying Boost Function
      2. 2.2.2 Verifying Charger Function
      3. 2.2.3 Verifying SOH Function
  8. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Configuration Screen
      5. 3.1.5 Status and Fault Indications Screen
      6. 3.1.6 Register Map Screen
    2. 3.2 Modification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Verifying Boost Function

  1. Prepare 1 power supply, 1 battery simulator and an e-load.
  2. Set the power supply current limit to 2A. Set the power supply to 14V. Turn off the power supply output, and connect the positive output of the power supply to J1 and connect the negative output to J2.
  3. Set the battery simulator current limit to +15A, -5A. Set the battery voltage to 3V. Turn off the power supply output, and connect the positive output of the power supply to J3 and the negative output to J4.
  4. Set the e-load to CC mode, set CC current to 1A, turn off the load, connect the positive output of the load to J5 and the negative output to J6.
  5. Configure the jumpers as Figure 2-1.
  6. Turn on the power supply first, connect the USB2ANY adapter J7 and connect the TPS61383Q GUI to the PC. Then open the battery simulator and the e-load.
  7. Close the power supply output and verify if VOUT voltage is approximately 12V when VBAT port voltage drops below 12V.
TPS61383QEVM-167 Verifying Boost FunctionFigure 2-1 Verifying Boost Function.