SLVUDP6 June 2026 TPS61383-Q1
A summary of the TPS61383QEVM-167 performance specifications is provided in Table 1-1. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| PARAMETER | TEST CONDITION | VALUE | UNIT |
|---|---|---|---|
| Back up Battery (BUB) voltage | N/A | 1 – 12 | V |
| Output voltage | N/A | 5 – 12 | V |
| Maximum output current | BUB 3V, VOUT 12V | 3.5 | A |
| BUB 6V, VOUT 12V | 7.5 | ||
| BUB 9V, VOUT 12V | 9.5 | ||
| Default switching frequency | N/A | 400 | kHz |
| PARAMETER | TEST CONDITION | VALUE | UNIT |
|---|---|---|---|
| Back up Battery (BUB) voltage | N/A | 0 – 12 | V |
| Output voltage | N/A | VBUB + 0.1V – 40 | V |
| Charging current | N/A | 0.05 – 5 | A |