SLVUDP6 June   2026 TPS61383-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector, Test Point, and Jumper Descriptions
      1. 2.1.1 Connector and Test Point Descriptions
      2. 2.1.2 Jumper Configuration
        1. 2.1.2.1 JP1 and JP2 (I2C Interface Enable)
        2. 2.1.2.2 JP3 (Boost Enable)
        3. 2.1.2.3 JP4 (Status or DRV Pin)
        4. 2.1.2.4 JP5 (TS Pin)
        5. 2.1.2.5 JP6 (Charger Enable)
        6. 2.1.2.6 JP7 (LDO Enable)
    2. 2.2 Test Procedure
      1. 2.2.1 Verifying Boost Function
      2. 2.2.2 Verifying Charger Function
      3. 2.2.3 Verifying SOH Function
  8. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Configuration Screen
      5. 3.1.5 Status and Fault Indications Screen
      6. 3.1.6 Register Map Screen
    2. 3.2 Modification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Connector and Test Point Descriptions

This EVM includes I/O connectors and test points as Connectors and Test Points shows. Connect the backup battery to BUB connectors, J3 and J4. Connect the load to output connectors, J5 and J6. Connect the car main battery to VBAT connectors, J1 and J2.

Table 2-1 Connectors and Test Points
REFERENCE DESIGNATOR DESCRIPTION
J1 Car main battery positive connection
J2 Car main battery return connection
J3 Back up battery positive connection
J4 Back up battery return connection
J5 Boost output positive connection
J6 Boost output return connection
J7 USB2ANY interface connector
J8 Boost output voltage positive sensing point
J9 Boost output voltage negative sensing point
J10 Back up battery voltage positive sensing point
J11 Back up battery voltage negative sensing point
J12, J13, J14 PGND sensing point
J15 AGND sensing point
TP1 IL pin test point
TP2 SW pin test point
TP3 AVI pin output test point