SLVUDM8A March 2026 – May 2026
Return to Device Registers.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MANUFACTURER[3:0] | MAJOR[1:0] | MINOR[1:0] | |||||
| R | R | R | |||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:4 | MANUFACTURER[3:0] | R | 0010 | These bits identify the device manufacturer. 0010: Texas Instruments |
|||
| 3:2 | MAJOR[1:0] | R | 00 | These bits identify the major silicon
revision. 00: A (initial silicon) 01: B (first major revision) 10: C (second major revision) 11: D (third major revision) |
|||
| 1:0 | MINOR[1:0] | R | 00 | These bits identify the minor silicon
revision. 00: 0 (initial silicon) 01: 1 (first minor revision) 10: 2 (second minor revision) 11: 3 (third minor revision) |
|||