SLVUDM8A March 2026 – May 2026
Return to Device Registers.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SS_RAMP | CURRENT_LIMIT | BB_WINDOW | HYS_CURRENT | ||||
| R/W | R/W | R/W | R/W | ||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:6 | SS_RAMP | R/W | 00 | Defines the ramp time
for the Vout soft-start ramp 00: 0.3ms 01: 1.1ms 10: 4.0ms 11: 7.5ms |
|||
| 5:4 | CURRENT_LIMIT | R/W | 00 | Defines the valley
switching current limit 00: 6.5A 01: 5.3A 10: 3.6A 11: 2.7A |
|||
| 3:2 | BB_WINDOW | R/W | 10 | Defines the buck-boost
voltage window 00: 200mV 01: 275mV 10: 350mV 11: 450mV |
|||
| 1:0 | HYS_CURRENT | R/W | 00 | Define hysteresis
current. 00: 800mA 01: 1000mA 10: 750mA 11: 1100mA |
|||