SLVUDM8A March 2026 – May 2026
Return to Device Registers.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EN_DISCH | EN_SCP | ENABLE | ULTRA_SONIC | FPWM | RPWM | SLEW[1:0] | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7 | EN_DISCHG | R/W | X | Enable output discharge function. 0: output discharge function disabled (for TPS638201) 1 : Output discharge function enabled (for TPS63820) |
|||
| 6 | EN_SCP | R/W | 1 | Enable output short-circuit protection (Hiccup). 0: output short circuit protection disabled 1 : output short-circuit protection enabled |
|||
| 5 | ENABLE | R/W | X | This bit controls operation of the converter. 0 : Converter operation disabled (Start-up value for TPS638201) 1 : Converter operation enabled (Start-up value for TPS63820) |
|||
| 4 | ULTRA_SONIC | R/W | 0 | This bit controls the ultra-sonic mode function. 0: Ultra-sonic mode disabled 1 : Ultra-sonic mode enabled |
|||
| 3 | FPWM | R/W | 0 | This bit controls the forced-PWM function. 0: Forced-PWM operation disabled 1 : Forced-PWM operation enabled |
|||
| 2 | RPWM | R/W | 0 | This bit controls the ramp-PWM function. 0: Ramp-PWM operation disabled 1 : Ramp-PWM operation enabled |
|||
| 1:0 | SLEW[1:0] | R/W | 00 | These bits control the slew rate of the DVS function. 00: ±1V/ms 01: ±5V/ms 10: ±10V/ms 11: ±25V/ms |
|||