SLVUDM8A March 2026 – May 2026
| Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|
| C1 | 1 | 150uF | T530D157M010ATE005 | Kemet | CAP, Tantalum Polymer, 150uF, 10V, +/- 20%, 0.005ohm, 7343-31 SMD | 7343-31 |
| C5, C6, C7, C8 | 4 | 22µF | GRT188R61A226ME13D | Murata | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R | 0603 |
| FID1, FID2, FID3, FID4, FID5, FID6 | 6 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
| J1, J2, J5, J6 | 4 | 1502-2 | Keystone | Terminal, Turret, TH, Double | Keystone1502-2 | |
| J3, J4 | 2 | PBC02SAAN | Sullins Connector Solutions | Header, 100mil, 2x1, Gold, TH | Sullins 100mil, 1x2, 230 mil above insulator | |
| J7 | 1 | XG4C-1031 | Omron Electronic Components | Header (shrouded), 100mil, 5x2, Gold, TH | TH, 10-Leads, Body 8.5x20mm, Pitch 2.54mm | |
| JP1, JP2 | 2 | 61300311121 | Wurth Elektronik | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | |
| L1 | 1 | 0.47uH | XGL4015-471MEC | Coilcraft | Shielded Power Inductor, 0.47uH 20%, 13A, 7.5mOhm DCR max, AECQ200, 4.0x4.0x1.5mm | SMT_IND_4MM0_4MM0 |
| R5, R8 | 2 | 10k | CRCW040210K0JNED | Vishay-Dale | RES, 10k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 |
| R6, R9 | 2 | 0 | CRCW04020000Z0ED | Vishay-Dale | RES, 0, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 |
| R7 | 1 | 1.00Meg | CRCW06031M00FKEA | Vishay-Dale | RES, 1.00M, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 |
| SH-JP1, SH-JP2 | 2 | 1x2 | SPC02SYAN | Sullins Connector Solutions | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt |
| TP1, TP2, TP3, TP4, TP5, TP6 | 6 | 5004 | Keystone Electronics | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | |
| U1 | 1 | TPS63820YBG | Texas Instruments | 4A Buck-Boost Converter with I2C Interface, DSBGA15 | DSBGA15 |