SLVUDM8A March   2026  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Background
    2. 2.2 Input and Output Connectors, Test Points, and Headers Description
      1. 2.2.1 VIN Terminal
      2. 2.2.2 S+/S– (Near the VIN Terminal)
      3. 2.2.3 GND Terminal (Near the VIN Terminal)
      4. 2.2.4 VOUT Terminal
      5. 2.2.5 S+/S– (Near the VOUT Terminal)
      6. 2.2.6 GND Terminal (Near the VOUT Terminal)
      7. 2.2.7 Test Points
        1. 2.2.7.1 LX1, LX2
        2. 2.2.7.2 SCL, SDA
      8. 2.2.8 Header Information
        1. 2.2.8.1 10-Pin Header
      9. 2.2.9 Jumper Information
        1. 2.2.9.1 Jumper EN
        2. 2.2.9.2 Jumper VSEL/ADDR
    3. 2.3 Setup
    4. 2.4 Modifications
      1. 2.4.1 IC U1 Operation
  7. 3Software
    1. 3.1 Software Setup
    2. 3.2 Interface Hardware Setup
    3. 3.3 User Interface Operation
      1. 3.3.1 Home Screen
      2. 3.3.2 Settings Screen
      3. 3.3.3 Register Map Screen
    4. 3.4 Device Registers
      1. 3.4.1 Register CONTROL (Register Address: 0x01; Default: 0xE0 or 0x40)
      2. 3.4.2 Register STATUS (Register Address: 0x02; Default: 0x00)
      3. 3.4.3 Register DEVID (Register Address: 0x03; Default: 0x20)
      4. 3.4.4 Register VOUT1 (Register Address: 0x04; Default: 0x54)
      5. 3.4.5 Register CONTROL2 (Register Address: 0x06; Default: 0x08)
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Software Setup

A graphical user interface (GUI) is available from ti.com (TPS63820EVM GUI), which allows simple and convenient programming of the device through the TI USB2ANY (USB2ANY) device. Alternatively, the user can use any I2C-standardized programming tool or I2C host to configure the device. Be mindful of the I2C pins specification, such as timing parameters and proper pullup resistors.

The TPS63820 has three I2C target addresses that can be configured by the ADDR pin. Table 3-1 shows the I2C target addresses and the ADDR pin connections.

Table 3-1 I2C Target Addresses
ADDR Pin Connection I2C Target Address
Low 0x75
High 0x76
Floating 0x77