SLVUDK4 December 2025
The following table provides a summary of the TPSM8287B30-2X-EVM performance specifications.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage | 2.7 | 3.3 or 5 | 6 | V | |
| Output voltage | VIN > VOUT + 1.5V | 0.4 | 0.6 | 1.675 | V |
| Output current | TPSM8287B30-2X-EVM (SR132-001) | 0 | 60 | A |