SLVUDK4 December 2025
| J1 – VIN/GND | Input and return connections from the input supply to the EVM. This connector accepts up to 6 AWG wire. |
| MH1/2 – VIN/GND | Alternate input and return connections from the input supply to the EVM. These holes are sized for M4 or #8 bolts. |
| J2 – VOUT/GND | Input and return connections from the EVM to the load. This connector accepts up to 6 AWG wire. |
| MH3/4 – VOUT/GND | Alternate input and return connections from the EVM to the load. These holes are sized for M4 or #8 bolts. |
| J3 – PG/GND | The PG output appears on pin 2 of this header with ground on pin 1. |
| J4 – SYNC_OUT2/GND | The SYNC_OUT signal of the second device appears on pin 1 of this header with ground on pin 2. |
| J6 – MODE/SYNC and GND | If desired, apply a synchronization signal on pin 1. |
| J7 – VOUT/GND SMA | Measure the output voltage waveform at this SMA connector. |