SLVUDK4 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
  7. 3Software
  8. 4Implementation Results
    1. 4.1 Evaluation Setup
      1. 4.1.1 Ripple Measurement Setup
      2. 4.1.2 Loop Response Measurement
      3. 4.1.3 Precise Turn-on Voltage
    2. 4.2 Performance Data and Results
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Trademarks

Bill of Materials (BOM)

The following table lists the BOM for this EVM.

Table 5-1 TPSM8287B30-2X-EVM (SR132) Bill of Materials
QUANTITYREF DESVALUEDESCRIPTIONSIZEPART NUMBERMANUFACTURER
-001
1C13900pFCeramic Capacitor, 16V, X7R0402StdStd

12

C3, C4, C5, C6, C7, C8, C11, C12, C13, C14, C15, C1622µFCeramic Capacitor, 10V, X6S0603GRM188C81A226ME01DMurata
2C9, C10150µFAluminum Polymer Capacitor, 10V, 10mΩ ESR7343

ECASD61A157M010KA0

Murata

6

C17, C18, C19, C20, C21, C2247µFCeramic Capacitor, 4V, X6S0603GRM188C80G476ME01DMurata

4

C23, C24, C25, C2610µFCeramic Capacitor, 4V, X6S0402GRM155C80G106ME18DMurata
1R1604ΩResistor 1%, 0.063 W0402StdStd

7

R2, R9, R10, R11, R12,

R13, R14

47kΩResistor 5%, 0.1 W0603StdStd
1R310kΩResistor 5%, 0.1 W0603StdStd
1R449.9ΩResistor 1%, 0.1 W0603StdStd
2R5, R6Resistor 5%, 0.1 W0603StdStd
2R7, R81.0MΩResistor 5%, 0.1 W0603StdStd

2

U1, U212.7V to 6V Input, 30A parallelable step-down power module with I2C interface and remote sense in a MagPack package3.75mm × 8mmTPSM8287B30LAPVCHRTexas Instruments
  1. These U1 and U2 devices may not contain the correct top side markings and are still fully tested and functional devices