SLVUDD7 March 2026 BQ25640
Table 2-2 lists the jumper and shunt installations available on this EVM and the respective descriptions.
| Jack | Description | BQ25640 Setting |
|---|---|---|
| JP1 | USB2ANY pull-up rail. Not required if using EV2400. | Installed |
| JP2 | SCL pull-up rail. not required if using EV2400. | Installed |
| JP3 | SDA pull-up rail. not required if using EV2400. | Installed |
| JP4 | USB Type C port input D+ connection to charger D+ pin. | Installed |
| JP5 | USB Type C port input D- connection to charger D- pin. | Installed |
| JP6 | Charger D+ pin and charger D- pin short connection. Connect this to simulate the connection of a DCP-type USB port as defined by USB BC1.2. | Not Installed |
| JP7 | D-_ILIM to ground connection. | Not Installed |
| JP8 |
D-_ILIM to 2.2kohm connection. |
Not Installed |
| JP9 | CE pin connection to ground or pullup to enable/disable charging. When CE connected to pullup, short pins 1-2, charge disabled. | Short pins 2-3 |
| JP10 | Connect 10 kohm in parallel with TS resistor network to simulate a battery at 25 C. Disconnect if using external thermistor. | Installed |
| JP11 | Selector between charger TS pin and ADCIN. | Short pins 2-3 |
| JP12 | Selector between Pin 7 and Pin 19 as pullup for TS resistor network. | Short pins 2-3 |
| JP13 | BATP pin connection to BAT+ on J4. | Installed |
| JP14 | PG pin connection to REGN. | Not Installed |
| JP16 | D+_STAT pin LED indicator connection. | Not Installed |
| JP17 | INT pin connection to pull-up rail. | Installed |
| JP18 | PG pin LED indicator connection. On PG enabled chargers, this indicates the Power Good status. | Installed |
| JP19 | I/O pull-up rail selection. Select either BAT or SYS as pullup rail. | Short pins 2-3 |
| S1 | QON control switch. Press either for exiting Shipping Mode or System Reset. | Default Off |