SLVUDD7 March   2026 BQ25640

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Boost Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

Boost Mode Verification

Use the following steps for boost mode verification:

  1. Turn off and disconnect PS #1.
  2. Set Load #1, the battery simulator, to 3.7V and 2A current limit.
    Note: If Load #1 connected from BATTERY-J4(3) to GND-J4(1) is not a four quadrant supply, then remove Load #1 and use PS #1, set to 3.7V, 2A current limit and connect to BATTERY-J4(3) and GND-J4(1).
  3. In the EVM software on the 16-bit tab, confirm that VOTG, the OTG regulation voltage, is set to 5040mV and IOTG, the OTG current limit, is set to 1000mA.
    BQ25640EVM
  4. In the EVM software on the 8-bit tab, disable watchdog then check EN_OTG.
    BQ25640EVM

    BQ25640EVM
  5. Connect Load #2 across VPB-J3(1) and PGND-J3(2) or VIN-J1(2) and PGND-J1(1)
  6. Set Load #2 to 500mA constant current load and the turn on the load.
  7. To confirm the VOTG regulation,
    • Measure→ VBUS = 5100mV + 155mV
  8. Turn off and disconnect the power supply.
  9. Remove Load #2 from the connection.