SLVUDD7 March 2026 BQ25640
Table 2-1 lists the input and output connections available on this EVM and the respective descriptions.
| Jack | Description |
|---|---|
| J1(1) - VIN | Positive rail of the charger input voltage |
| J1(2) - GND | Ground |
| J2(1) - SYS | Positive rail of the charger system output voltage, typically connected to the system load |
| J2(2) - GND | Ground |
| J3(1) - VPB | Positive rail of the charger output voltage for power bank applications in reverse boost mode (OTG). This output also shares the rail with the VIN input rail in forward buck mode |
| J3(2)-GND | Ground |
| J4(3) - BAT+ | Positive rail of the charger battery input, connected to the positive terminal of the external battery |
| J4(2) - TS | Connection available for external thermistor if required |
| J4(1) - GND | Ground |
| J5 | I2C connector for the EV2400 interface board |
| J6 | I2C connector for the USB2ANY interface board |
| J7 | Input source USB Type-C port |
| J8 | 4 pin connector available for I2C lines and INT if interfacing with an MCU |